globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The thermal transfer Turn-Tell label made of vinyl has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 0.75" (19.1 mm) high. It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a gray print-on area color. The label is 1.0" wide and 2.25" long (25.4 x 57.2 mm). It has a 3.0" (76.2 mm) core and supports 8-4 AWG wire /cable, Cat. 6/6A FTP and Cat. 6 UTP cable. It has 4 labels per row and comes in packages of 2500. It can be used with Easy-Mark Plus™ Labeling Software.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Turn-Tell Label
Sub Brand Turn-Tell®
Cable Type 8-4 AWG/Cat. 6/6A FTP/Cat. 6 UTP
Color White
Material Vinyl
Printer Type Thermal Transfer
Standards Met RoHS Compliant
Compatible Wire Gauge (AWG) 8-4 AWG/Cat. 6/6A FTP/Cat. 6 UTP
Maximum Cable Diameter (In.) 0.39
Maximum Cable Diameter (mm) 9.9
Minimum Cable Diameter (In.) 0.28
Minimum Cable Diameter (mm) 7.1
Overall Length (In.) 2.25
Overall Length (mm) 57.2
Overall Width (In.) 1
Overall Width (mm) 25.4
Print-On Area Height (In.) 0.75
Print-On Area Height (mm) 19.1
Maximum Operating Temperature (°C) 66
Maximum Operating Temperature (°F) 150
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Number of Labels 2500

Packaging Detail

UPC 07498331761
Std. Pkg. Qty. 2500
Std. Pkg. Volume (cf) 0.1563
Std. Ctn. Qty. 10000
Std. Ctn. Volume (cf) 0.6254

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}