R100X225X7J

Label

The laser/ink jet, self-laminating Turn-Tell label made of polymer has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 0.75" (19.1 mm) high. It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a red print-on area color. The label is 1.00" wide and 2.25" long (25.4 x 57.2 mm). It supports 8-4 AWG wire/cable, Cat 6 FTP, Cat 6A UTP, and Cat 6A FTP cables. It has 6 labels per row, 18 labels per sheet, and comes in packages of 1000. This Turn-Tell label is available in P1 label Cassettes for the LS8E or LS8EQ printer series and computer printable rolls. It can be used with Easy-Mark Labeling Software and thermal transfer printers.

Specifications

Material

Polymer

Length (In.)

2.25

Length (mm)

57.2

Width (In.)

1.00

Width (mm)

25.4

Print-On Area Height (In.)

0.75

Print-On Area Height (mm)

19.1

Max. Wire O.D. (In.)

0.39

Min. Cable O.D. (In.)

0.28

Min. Cable O.D. (mm)

7.1

Printer

Laser/Inkjet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498397641

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1359

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.6796

Resources

Line Cards

Laser/Ink Jet Labels

US English

Technical References

Laser/Inkjet Turn-Tell Labels: D-IDTR001--WW-ENG-GMH8

US English

Part Drawings

R100X225X*J Turn-Tell Label Part Drawing

US English

Related Products