The thermal transfer Turn-Tell label made of vinyl has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 1.0" (25.4 mm) high. It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a white print-on area color. The label is 2.0" wide and 4.0" long (50.8 x 101.6 mm). It has a 3.0" (76.2 mm) core and supports 2-1 AWG wire /cable. It has 2 labels per row and comes in packages of 1000. It can be used with Easy-Mark Plus™ Labeling Software.
Note | For use with TDP printers |
Product Type | Turn-Tell Label |
Sub Brand | Turn-Tell® |
Cable Type | 2-1 AWG |
Color | White |
Material | Vinyl |
Printer Type | Thermal Transfer |
Standards Met | RoHS Compliant |
Compatible Wire Gauge (AWG) | 2-1 AWG |
Maximum Cable Diameter (In.) | 0.95 |
Maximum Cable Diameter (mm) | 24.1 |
Minimum Cable Diameter (In.) | 0.39 |
Minimum Cable Diameter (mm) | 9.9 |
Overall Length (In.) | 4 |
Overall Length (mm) | 101.6 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Print-On Area Height (In.) | 1 |
Print-On Area Height (mm) | 25.4 |
Maximum Operating Temperature (°C) | 66 |
Maximum Operating Temperature (°F) | 150 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Labels | 1000 |
Label Application | Cable & Wire Marking |
UPC | 07498321939 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.6303 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Turn-Tell® Cable Labels - Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - C10784 | English | |
Part Drawings | Part Drawing for Turn-Tell Labels | English | |
Installation Documents | Turn Tell Installation Instruction B20392 | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Turn-Tell Labels Technical Data Sheet | English |