The laser/ink jet, self-laminating Turn-Tell label made of polymer has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 1.0" (25.4 mm) high. It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a white print-on area color. The label is 2.0" wide and 4.0" long (5.8 x 101.6 mm). It supports 2-1 AWG wire/cable. It has 3 labels per row, 6 labels per sheet, and comes in packages of 500. It can be used with Easy-Mark Plus™ Labeling Software.
Note | For use with laser and ink jet printers |
Product Type | Turn-Tell Label |
Sub Brand | Turn-Tell® |
Cable Type | 2-1 AWG |
Color | White |
Material | Polymer |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant |
Compatible Wire Gauge (AWG) | 2-1 AWG |
Maximum Cable Diameter (In.) | 0.95 |
Maximum Cable Diameter (mm) | 24.1 |
Minimum Cable Diameter (In.) | 0.39 |
Minimum Cable Diameter (mm) | 9.9 |
Overall Length (In.) | 4 |
Overall Length (mm) | 101.6 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Print-On Area Height (In.) | 1 |
Print-On Area Height (mm) | 25.4 |
Maximum Operating Temperature (°C) | 107 |
Maximum Operating Temperature (°F) | 225 |
Minimum Operating Temperature (°C) | -54 |
Minimum Operating Temperature (°F) | -65 |
Number of Labels | 500 |
Label Application | Cable & Wire Marking |
UPC | 07498379899 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.1359 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 0.6796 |
Data Sheets | Laser/Inkjet Turn Tell Label Data Sheet GMH8 | English | |
Part Drawings | Laser-Inkjet Turn Tell Label: C-IDR200X400X1J | English | |
Installation Documents | Turn Tell Installation Instruction B20392 | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Turn-Tell Labels: D-IDTR001--WW-ENG-GMH8 | English |