S050X075VADY

Label

The dot matrix self-laminating adhesive label made of vinyl is supplied on fan-fold sheets with 14 labels per row. The label has a white colored print-on area 0.25" (6.4 mm) high for cables or wires and a clear overlaminate. It is 0.5" wide and 0.75" long (12.7 x 19.1 mm). It comes in packages of 5000.

Specifications

Maximum Wire Outside Diameter (In.)

0.16

Minimum Wire Outside Diameter (In.)

0.12

Minimum Wire Outside Diameter (mm)

3.1

Overall Length (In.)

0.75

Overall Length (mm)

19.1

Minimum Cable Diameter (mm)

3.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498343916

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.0322

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

0.1608

Resources

Technical References

US English

Part Drawings

US English

Related Products