S050X150TAT-A

Label

The thermal transfer self-laminating adhesive label is made of self-extinguishing polyvinylfluoride and is supplied on a roll with 8 labels per row. The label has a white colored print-on area 0.5" (12.7 mm) high for Category 5e UTP, Category 6 UTP, Category 6e UTP, Category 5e FTP and 10 - 6 AWG wires, and a clear overlaminate. It is 0.5" wide and 1.5" long (12.7 x 38.1 mm) with a 3.0" (76.2 mm) core. It comes in packages of 5000.

Specifications

Material

Polyvinylfluoride

Maximum Wire Outside Diameter (In.)

0.32

Maximum Wire Outside Diameter (mm)

8.1

Minimum Wire Outside Diameter (In.)

0.16

Minimum Wire Outside Diameter (mm)

4

Number of Labels per Row

8

Print-On Area Height (In.)

0.5

Print-On Area Height (mm)

12.7

Overall Length (In.)

1.5

Overall Length (mm)

38.1

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Color Print-on-Area

White

Maximum Cable Diameter (mm)

8.1

Maximum Wire Size (AWG)

10 AWG - 6 AWG

Minimum Cable Diameter (mm)

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

61305631083

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.7051

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Self-Laminating Clear Polyvinylfluoride Film

US English

Part Drawings

Laminating Thermal Transfer Printable Labels

US English

Related Products