S050X150VADY

Label

The dot matrix self-laminating adhesive label is made of vinyl and is supplied on fan-fold sheets with 16 labels per row. The label has a white colored print-on area 0.5" (12.8 mm) high for cables or wires and a clear overlaminate. It is 0.5" wide and 1.5" long (12.7 x 38.1 mm). It comes in packages of 5000.

Specifications

Minimum Wire Outside Diameter (In.)

0.16

Minimum Wire Outside Diameter (mm)

4

Number of Labels

NA

Number of Labels per Sheet

NA

Number of Labels per Row

NA

Print-On Area Width (In.)

NA

Print-On Area Width (mm)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Thickness (mil)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Length (In.)

1.50

Length (mm)

38.1

Minimum Cable Diameter (mm)

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498343926

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.0781

Std. Ctn. Qty.

20000

Std. Ctn. Volume (cf)

0.3125

Resources

Technical References

US English

Part Drawings

US English

Related Products