S075X125YAJ

Label

The laser/ink jet self-laminating adhesive label is made of polyester and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 9 labels per row and 72 labels per sheet. The label has a white colored print-on area 0.38" (9.7 mm) high for Cat 3 UTP/12 - 10 AWG wires and a clear overlaminate. It is 0.75" wide and 1.25" long (19.1 x 31.8 mm). It comes in packages of 2500.

Specifications

Compatible Printer

Laser/Inkjet

Material

Polyester

Maximum Wire Outside Diameter (In.)

0.28

Maximum Wire Outside Diameter (mm)

7

Minimum Wire Outside Diameter (In.)

0.12

Minimum Wire Outside Diameter (mm)

3.1

Color

White

Print-On Area Height (In.)

0.38

Print-On Area Height (mm)

9.7

Overall Width (In.)

0.75

Overall Width (mm)

19.1

Maximum Wire Size (AWG)

Cat 3 UTP/12 - 10 AWG

Minimum Cable Diameter (In.)

0.08

Minimum Cable Diameter (mm)

3.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,500

Packaging Details

UPC

07498368386

Std. Pkg. Qty.

2500

Std. Pkg. Volume (cf)

0.1528

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.6113

Resources

Part Drawings

S075X125YAJ Self-Laminating Label

US English

Catalog Cut Sheets

S050X075YAJ Product Page

US English

Catalog Cut Sheets

SO5OXO75YAJ Product Page

US English

Line Cards

Laser/Ink Jet Labels

US English

Technical References

Laser/Inkjet Printable Polyester Film

US English

Related Products