S100X075T1T

Label

The thermal transfer self-laminating adhesive label is made of polyvinylidene and is supplied on a roll with 4 labels per row. The label has a white colored print-on area 0.25" (6.4 mm) high for 18 – 14 AWG and a clear overlaminate. It is 1.0" wide and 0.75" long (25.4 x 19.1 mm) with a 3.0" (76.2 mm) core. It comes in packages of 2500.

Specifications

Compatible Printer

Thermal Transfer

Material

Polyvinylidene

Length (In.)

0.75

Length (mm)

19.1

Maximum Wire Outside Diameter (In.)

0.16

Maximum Wire Outside Diameter (mm)

4

Minimum Wire Outside Diameter (In.)

0.08

Minimum Wire Outside Diameter (mm)

2

Number of Labels

NA

Color

White

Number of Labels per Sheet

NA

Maximum Wire Size (AWG)

18 - 14 AWG

Print-On Area Height (In.)

0.25

Print-On Area Height (mm)

6.4

Print-On Area Width (In.)

NA

Print-On Area Width (mm)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

1

Overall Width (mm)

25.4

Thickness (mil)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Minimum Cable Diameter (mm)

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,500

Packaging Details

UPC

07498333632

Std. Pkg. Qty.

2500

Std. Pkg. Volume (cf)

0.4047

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

S100X***T1T PVDF Self-Laminating Labels

US English

Technical References

GMTD1 - Polyvinylidene Technical Data Sheet

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Related Products