S100X075TAT-A

Label

The thermal transfer self-laminating adhesive label is made of self-extinguishing polyvinylfluoride and is supplied on a roll with 4 labels per row. The label has a white colored print-on area 0.25" (6.35 mm) high for Category 6 28 AWG and 18 - 14 AWG wires, and a clear overlaminate. It is 1.00" wide and 0.75" long (25.4 x 19.1 mm) with a 3.0" (76.2 mm) core. It comes in packages of 2500.

Specifications

Material

Polyvinylfluoride

Maximum Wire Outside Diameter (In.)

0.16

Maximum Wire Outside Diameter (mm)

4

Minimum Wire Outside Diameter (In.)

0.08

Minimum Wire Outside Diameter (mm)

2

Number of Labels per Row

4

Print-On Area Height (In.)

0.25

Print-On Area Height (mm)

6.4

Overall Length (In.)

0.75

Overall Length (mm)

19.1

Overall Width (In.)

1

Overall Width (mm)

25.4

Color Print-on-Area

White

Maximum Cable Diameter (mm)

4

Maximum Wire Size (AWG)

18 AWG - 14 AWG

Minimum Cable Diameter (mm)

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,500

Packaging Details

UPC

61305631176

Std. Pkg. Qty.

2500

Std. Pkg. Volume (cf)

0.4047

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Self-Laminating Clear Polyvinylfluoride Film

US English

Related Products