The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 4 labels per row. The label has a white colored print-on area 0.25" (6.4 mm) high for 18 – 14 AWG and a clear overlaminate. It is 1.0" wide and 0.75" long (25.4 x 19.1mm) with a 1.0" (25.4 mm) core. It comes in packages of 2500.
Note | For use with TDP printers. |
Product Type | Self-Laminating Label |
Cable Type | Category 6 28 AWG |
Color | White |
Material | Vinyl |
Printer Type | Thermal Transfer |
Standards Met | RoHS Compliant, UL969 recognized, File # MH14979; cUL recognized, C22.2 No. 0.15-01, File # MH14979 |
Compatible Wire Gauge (AWG) | 18 – 14 |
Maximum Cable Diameter (In.) | 0.16 |
Maximum Cable Diameter (mm) | 4.1 |
Minimum Cable Diameter (In.) | 0.08 |
Minimum Cable Diameter (mm) | 2 |
Maximum Operating Temperature (°C) | 66 |
Maximum Operating Temperature (°F) | 150 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Labels | 2.5 |
Overall Length (In.) | 0.75 |
Overall Length (mm) | 19 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Print-On Area Height (In.) | 0.25 |
Print-On Area Height (mm) | 6.4 |
Label Application | Cable & Wire Marking |
UPC | 07498343930 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.3338 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Self-Laminating Translucent Vinyl Film Data Sheet GMV17 | English | |
Data Sheets | Self-Laminating Translucent Vinyl Film TDS GMV18 | English | |
Part Drawings | Optimum Self-Laminating Thermal Transfer Printable Labels Part Drawing C10194 | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |