globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The ink jet self-laminating adhesive label is made of polyolefin and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 7 labels per row and 56 labels per sheet. The label has a white colored print-on area 0.38" (9.7 mm) high for Category 3 UTP / 12 - 10 AWG wires and a clear overlaminate. It is 1.0" wide and 1.25" long (25.4 x 31.8 mm). It comes in packages of 2500.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Self-Laminating Label
Cable Type Category 3 UTP
Color White
Material Polyolefin
Printer Type Inkjet
Sheet Size Letter
Standards Met UL969, File # MH 14979
Sub Brand Pan-Code®
Compatible Wire Gauge (AWG) 12 – 10
Maximum Cable Diameter (In.) 0.28
Maximum Cable Diameter (mm) 7.1
Minimum Cable Diameter (In.) 0.12
Minimum Cable Diameter (mm) 3
Maximum Operating Temperature (°C) 80
Maximum Operating Temperature (°F) 176
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Number of Labels 2500
Overall Length (In.) 1.25
Overall Length (mm) 31.8
Overall Width (In.) 1.25
Overall Width (mm) 31.8
Print-On Area Height (In.) 0.38
Print-On Area Height (mm) 9.6

Packaging Detail

UPC 07498361654
Std. Pkg. Qty. 2500
Std. Pkg. Volume (cf) 0.1488
Std. Ctn. Qty. 12500
Std. Ctn. Volume (cf) 0.7439

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}