S100X125T1T

Label

The thermal transfer self-laminating adhesive label is made of polyvinylidene and is supplied on a roll with 4 labels per row. The label has a white colored print-on area 0.38" (9.7 mm) high for Category 3 UTP and 12 – 10 AWG and a clear overlaminate. It is 1.0" wide and 1.25" long (25.4 x 31.8 mm) with a 3.0" (76.2 mm) core. It comes in packages of 2500.

Specifications

Compatible Printer

Thermal Transfer

Material

Polyvinylidene

Length (mm)

31.8

Maximum Wire Outside Diameter (In.)

0.28

Maximum Wire Outside Diameter (mm)

7

Minimum Wire Outside Diameter (In.)

0.12

Minimum Wire Outside Diameter (mm)

3.1

Number of Labels

NA

Color

White

Number of Labels per Sheet

NA

Maximum Wire Size (AWG)

12 - 10 AWG

Print-On Area Height (In.)

0.38

Print-On Area Height (mm)

9.7

Print-On Area Width (In.)

NA

Print-On Area Width (mm)

NA

Overall Length (In.)

1.25

Overall Length (mm)

31.8

Overall Width (In.)

1

Overall Width (mm)

25.4

Thickness (mil)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,500

Packaging Details

UPC

07498333633

Std. Pkg. Qty.

2500

Std. Pkg. Volume (cf)

0.4150

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

S100X***T1T PVDF Self-Laminating Labels

US English

Technical References

GMTD1 - Polyvinylidene Technical Data Sheet

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Related Products