The S100X125VA1Y Thermal Transfer Self-Laminating Label includes a white print-on area and clear overlaminate to protect the legend for easy identification. It is sized specifically for wire and cable applications. Upgrade your cable coding system with improved organization and identification. Use with Easy-Mark Plus Labeling Software and TDP printers. Vinyl. 0.50" x 1.25" (12.7 mm x 31.8 mm). Color Clear/White. 2500 labels per package.
Note | Use with TDP printers. |
Product Type | Self-Laminating Label |
Cable Type | Category 3 UTP |
Color | White |
Material | Vinyl |
Printer Type | Thermal Transfer |
Standards Met | RoHS Compliant, UL969 recognized, File # MH14979; cUL recognized, C22.2 No. 0.15-01, File # MH14979 |
Compatible Wire Gauge (AWG) | 12 – 10 |
Maximum Cable Diameter (In.) | 0.28 |
Maximum Cable Diameter (mm) | 7.1 |
Minimum Cable Diameter (In.) | 0.12 |
Minimum Cable Diameter (mm) | 3 |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 150 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Labels | 2500 |
Overall Length (In.) | 1.25 |
Overall Length (mm) | 31.8 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Print-On Area Height (In.) | 0.38 |
Print-On Area Height (mm) | 9.7 |
Label Application | Cable & Wire Marking |
Label Property | Flammability |
UPC | 07498343938 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.3338 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Self-Laminating Translucent Vinyl Film Data Sheet GMV17 | English | |
Data Sheets | Self-Laminating Translucent Vinyl Film TDS GMV18 | English | |
Part Drawings | Optimum Self-Laminating Thermal Transfer Printable Labels Part Drawing C10194 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |