S100X150T1T

Label

The thermal transfer self-laminating adhesive label is made of polyvinylidene and is supplied on a roll with 4 labels per row. The label has a white colored print-on area 0.5" (12.7 mm) high for Category 5e UTP, Category 6 UTP, Category 6e UTP, Category 5e FTP, 10 - 6 AWG and a clear overlaminate. It is 1.0" wide and 1.5" long (25.4 x 38.1 mm) with a 3.0" (76.2 mm) core. It comes in packages of 2500.

Specifications

Material

Polyvinylidene

Width (In.)

1.00

Length (In.)

1.50

Length (mm)

38.1

Print-On Area Height (In.)

0.50

Print-On Area Height (mm)

12.7

Color

White

Max. Wire O.D. (In.)

0.32

Max. Wire O.D. (mm)

8.1

Min. Cable O.D. (In.)

0.16

Min. Cable O.D. (mm)

4.0

Wire Range

Cat. 5e UTP / Cat. 6 UTP / Cat. 6e UTP / Cat. 5e FTP / 10 - 6 AWG

Width (mm)

25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,500

Packaging Details

UPC

07498333634

Std. Pkg. Qty.

2500

Std. Pkg. Volume (cf)

0.4018

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

GMTD1 - Polyvinylidene Technical Data Sheet

US English

Part Drawings

S100X***T1T PVDF Self-Laminating Labels

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Related Products