The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 4 labels per row. The label has a gold colored print-on area 0.5" (12.7 mm) high for Category 5e UTP, Category 6 UTP, Category 6e UTP, Category 5e FTP, 10 - 6 AWG and a clear overlaminate. It is 1.0" wide and 1.5" long (25.4 x 38.1 mm) with a 3.0" (76.2 mm) core. It comes in packages of 5000.
Product Type | Self-Laminating Label |
Cable Type | Category 5e UTP; Category 6 UTP;Category 6A UTP;Category 5e FTP |
Color | Gold |
Material | Vinyl |
Printer Type | Thermal Transfer |
Standards Met | RoHS Compliant, UL969 recognized, File # MH14979; cUL recognized, C22.2 No. 0.15-01, File # MH14979 |
Sub Brand | Pan-Code® |
Compatible Wire Gauge (AWG) | 10 – 6 |
Maximum Cable Diameter (In.) | 0.32 |
Maximum Cable Diameter (mm) | 8.1 |
Minimum Cable Diameter (In.) | 0.16 |
Minimum Cable Diameter (mm) | 4.1 |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 150 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Labels | 5000 |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Print-On Area Height (In.) | 0.5 |
Print-On Area Height (mm) | 12.7 |
Label Application | Cable & Wire Marking |
Label Property | Flammability |
UPC | 07498368041 |
Std. Pkg. Qty. | 5000 |
Std. Pkg. Volume (cf) | 0.7051 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Self-Laminating Translucent Vinyl Film Data Sheet GMV17 | English | |
Data Sheets | Self-Laminating Translucent Vinyl Film TDS GMV18 | English | |
Part Drawings | Optimum Self-Lam. S100X150V**Y & S100X225V**Y Thermal Transfer Printable Labels Part Drawing C10404 | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |