S100X150VADY

Label

The dot matrix self-laminating adhesive label is made of vinyl and is supplied on fan-fold sheets with 8 labels per row. The label has a white colored print-on area 0.5" (12.7 mm) high for cables or wires and a clear overlaminate. It is 1.0" wide and 1.5" long (25.4 x 38.11 mm). It comes in packages of 5000.

Specifications

Minimum Wire Outside Diameter (In.)

0.16

Minimum Wire Outside Diameter (mm)

4

Color

White

Overall Length (In.)

1.5

Overall Length (mm)

38.1

Minimum Cable Diameter (mm)

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498343950

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.1050

Std. Ctn. Qty.

20000

Std. Ctn. Volume (cf)

0.4201

Resources

Technical References

US English

Part Drawings

US English

Related Products