S100X150VCTY

Label

The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 4 labels per row. The label has a brown colored print-on area 0.5" (12.7 mm) high for Category 5e UTP, Category 6 UTP, Category 6e UTP, Category 5e FTP , 10 - 6 AWG wires, and a clear overlaminate. It is 1.0" wide and 1.5" long (25.4 x 38.1 mm) with a 3.0" (76.2 mm) core. It comes in packages of 5000.

Specifications

Material

Vinyl

Overall Width (In.)

1.00

Length (In.)

1.50

Length (mm)

38.1

Print-On Area Height (In.)

0.50

Print-On Area Height (mm)

12.7

Color

Brown

Maximum Wire Outside Diameter (In.)

0.32

Maximum Wire Outside Diameter (mm)

8.1

Minimum Wire Outside Diameter (In.)

0.16

Minimum Wire Outside Diameter (mm)

4.0

Maximum Wire Size (AWG)

Cat. 5e UTP / Cat. 6 UTP / Cat. 6e UTP / Cat. 5e FTP / 10 - 6 AWG

Overall Width (mm)

25.4

Minimum Cable Diameter (mm)

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498367930

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.7439

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Self-Laminating Translucent Vinyl Film: GMV17

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Part Drawings

US English

Related Products