S100X150VETY

Label

The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 4 labels per row. The label has a gray colored print-on area 0.5" (12.7 mm) high for Category 5e UTP, Category 6 UTP, Category 6e UTP, Category 5e FTP, 10 - 6 AWG wires, and a clear overlaminate. It is 1.0" wide and 1.5" long (25.4 x 38.1 mm) with a 3.0" (76.2mm) core. It comes in packages of 5000.

Specifications

NCG Print Part Description

Gray print-on area, vinyl label for Cat. 5e/Cat. 6/Cat. 6A UTP/Cat. 5e FTP cable.

Material

Vinyl

Width (In.)

1.00

Length (In.)

1.50

Length (mm)

38.1

Print-On Area Height (In.)

0.50

Print-On Area Height (mm)

12.7

Color

Gray

Max. Wire O.D. (In.)

0.32

Max. Wire O.D. (mm)

8.1

Min. Cable O.D. (In.)

0.16

Min. Cable O.D. (mm)

4.0

Wire Range

Cat. 5e UTP / Cat. 6 UTP / Cat. 6e UTP / Cat. 5e FTP / 10 - 6 AWG

Width (mm)

25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498368003

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.7439

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Technical References

Self-Laminating Translucent Vinyl Film: GMV17

US English

Related Products