The laser/ink jet self-laminating adhesive label is made of polyester and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 7 labels per row and 42 labels per sheet. The label has a orange colored print-on area 0.5" (12.7 mm) high for Category 5e UTP, Category 6 UTP, Category 6e UTP, Category 5e FTP, 10 - 6 AWG wires, and a clear overlaminate. It is 1.0" wide and 1.5" long (25.4 x 38.1 mm). It comes in packages of 2500.
Product Type | Self-Laminating Label |
Cable Type | Category 5e UTP;Category 6 UTP;Category 6A UTP;Category 5e FTP |
Color | Orange |
Material | Polyester |
Printer Type | Laser/Inkjet |
Sheet Size | Letter |
Standards Met | RoHS Compliant, UL recognized, UL969, File # MH14979. |
Compatible Wire Gauge (AWG) | 10 – 6 |
Maximum Cable Diameter (In.) | 0.32 |
Maximum Cable Diameter (mm) | 8.1 |
Minimum Cable Diameter (In.) | 0.16 |
Minimum Cable Diameter (mm) | 4.1 |
Maximum Operating Temperature (°C) | 107 |
Maximum Operating Temperature (°F) | 225 |
Minimum Operating Temperature (°C) | -54 |
Minimum Operating Temperature (°F) | -65 |
Number of Labels | 2.5 |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Print-On Area Height (In.) | 0.5 |
Print-On Area Height (mm) | 12.7 |
Label Application | Cable & Wire Marking |
Label Property | Halogen Free |
UPC | 07498308839 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.1611 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 0.6446 |
Catalog Cut Sheets | Catalog Cut Sheets - S050X075YAJ Product Page | English | |
Data Sheets | Laser/Inkjet Printable Polyester Film Technical Data Sheet GMY6 | English | |
Part Drawings | Optimum Self-Laminating S100X150Y*J Laser Inkjet Printable Labels Part Drawing C10205 | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English |