The laser self-laminating adhesive label is made of polyolefin and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 8 labels per row and 48 labels per sheet. The label has a white colored print-on area 0.8" (20.3 mm) high for LabelCore(TM) Sleeves NWSLC-2Y , NWSLC-2Y-AQ and NWSLC-3Y wires, and a clear overlaminate. It is 1.0" wide and 1.6" long (25.4 x 40.6 mm). It comes in packages of 2500.
Product Type | Self-Laminating Label |
Cable Type | Category 5e UTP; Category 6 UTP; Category 6A UTP; Category 5e FTP |
Color | White |
Material | Polyester |
Printer Type | Laser |
Sheet Size | Letter |
Standards Met | RoHS Compliant, UL Recognized: UL969, File # MH 14979 |
Sub Brand | Pan-Code® |
Compatible Wire Gauge (AWG) | 10 – 6 |
Maximum Cable Diameter (In.) | 0.25 |
Maximum Cable Diameter (mm) | 6.4 |
Minimum Cable Diameter (In.) | 0.25 |
Minimum Cable Diameter (mm) | 6.4 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Labels | 2500 |
Overall Length (In.) | 1.6 |
Overall Length (mm) | 40.6 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Print-On Area Height (In.) | 0.8 |
Print-On Area Height (mm) | 20.3 |
UPC | 07498361659 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.1485 |
Std. Ctn. Qty. | 12500 |
Std. Ctn. Volume (cf) | 0.7427 |
Part Drawings | S100X160FAL Optimum Laser Self-Laminating Label | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Technical Data Sheet for FAL Material | English |