The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 4 labels per row. The label has a white colored print-on area 0.8" (20.3 mm) high for use with Panduit's LabelCore(TM) Fiber Optic Cable Sleeves, and a clear overlaminate. It is 1.0" wide and 1.6" long (25.4 x 40.6 mm) with a 3.0" (76.2 mm) core. It comes in packages of 1000.
Note | For use with TDP printers. |
Product Type | Self-Laminating Label |
Color | White |
Material | Vinyl |
Printer Type | Thermal Transfer |
Standards Met | RoHS Compliant |
Maximum Cable Diameter (In.) | 0.25 |
Maximum Cable Diameter (mm) | 6.4 |
Minimum Cable Diameter (In.) | 0.25 |
Minimum Cable Diameter (mm) | 6.4 |
Maximum Operating Temperature (°C) | 0 |
Maximum Operating Temperature (°F) | 0 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 0 |
Number of Labels | 1 |
Overall Length (In.) | 1.6 |
Overall Length (mm) | 40.6 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Print-On Area Height (In.) | 0.8 |
Print-On Area Height (mm) | 20.3 |
Label Application | Cable & Wire Marking |
UPC | 07498308826 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.7204 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Self-Laminating Translucent Vinyl Film Data Sheet GMV17 | English | |
Data Sheets | Self-Laminating Translucent Vinyl Film TDS GMV18 | English | |
Part Drawings | Optimum Self-Lam. Thermal Transfer Printable Labels Customer Drawing C10196 | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |