The S100X160YAJ Laser/Inkjet Self-Laminating Label includes a white print-on area and clear overlaminate to protect the legend for easy identification. It is sized specifically for wire and cable applications. Upgrade your cable coding system with improved organization and identification. Use with Easy-Mark Plus Labeling Software and laser/inkjet printers. Polyester. 1" x 1.6" (25.4 mm x 40.6 mm). Color Clear/White. 2500 labels per package.
Product Type | Self-Laminating Label |
Color | White |
Material | Polyester |
Printer Type | Laser/Inkjet |
Sheet Size | Letter |
Standards Met | RoHS Compliant, UL recognized, UL969, File # MH14979. Meets ASTM E-595 for air space handling (white only). |
Maximum Cable Diameter (In.) | 0.25 |
Maximum Cable Diameter (mm) | 6.4 |
Minimum Cable Diameter (In.) | 0.25 |
Minimum Cable Diameter (mm) | 6.4 |
Maximum Operating Temperature (°C) | 107 |
Maximum Operating Temperature (°F) | 225 |
Minimum Operating Temperature (°C) | -54 |
Minimum Operating Temperature (°F) | -65 |
Number of Labels | 2500 |
Overall Length (In.) | 1.6 |
Overall Length (mm) | 40.6 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Print-On Area Height (In.) | 0.8 |
Print-On Area Height (mm) | 20.3 |
Label Application | Cable & Wire Marking |
Label Property | Approved for Air Handling Spaces, Halogen Free |
UPC | 07498357428 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.1528 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 0.6113 |
Data Sheets | Laser/Inkjet Printable Polyester Film Technical Data Sheet GMY6 | English | |
Videos | Panduit Easy-Mark Plus Labeling Software Video | English | |
Part Drawings | Optimum Self-Laminating S100x160YAJ Laser Inkjet Printable Labels Part Drawing C10303 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Selection Guides | Arquitectura de Referencia para Redes Inalámbricas Dentro de Edificios Guia de Aplicaciones CPAT74--SA-SPA | Spanish (Español) |