S100X220FAI

Label

The ink jet self-laminating adhesive label is made of polyolefin and is supplied on 8.5 X 11" (203.2 x 292.1 mm) sheets 8 labels per row and 32 labels per sheet. The label has a white colored print-on area 1.1" (27.9 mm) high for LabelCore(TM) Sleeves - NWSLC-7Y wires, and a clear overlaminate. It is 1.0" wide and 2.2" long (25.4 x 55.9 mm). It comes in packages of 1000.

Specifications

Compatible Printer

Inkjet

Material

Polyolefin

Maximum Wire Outside Diameter (In.)

0.48

Maximum Wire Outside Diameter (mm)

12.2

Minimum Wire Outside Diameter (In.)

0.48

Minimum Wire Outside Diameter (mm)

12.2

Color

White

Number of Labels per Sheet

32

Print-On Area Height (In.)

1.1

Print-On Area Height (mm)

27.9

Overall Width (In.)

1

Overall Width (mm)

25.4

BMEcat - Material only

Plastic

Maximum Wire Size (AWG)

LabelCore(TM) Sleeves - NWSLC-7Y

Minimum Cable Diameter (In.)

0.16

Minimum Cable Diameter (mm)

8.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498361660

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1415

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.7076

Resources

Line Cards

Laser/Ink Jet Labels

US English

Related Products