S100X225T1D

Label

The dot matrix self-laminating adhesive label is made of polyvinylidene and is supplied on fan-fold sheets with 7 labels per row. The label has a white colored print-on area 0.75" (19.1 mm) high for cables or wires and a clear overlaminate. It is 1.0" wide and 2.25" long (25.4 x 57.2 mm). It comes in packages of 5000.

Specifications

Maximum Wire Outside Diameter (In.)

NA

Maximum Wire Outside Diameter (mm)

NA

Minimum Wire Outside Diameter (In.)

NA

Minimum Wire Outside Diameter (mm)

NA

Number of Labels

NA

Color

White

Number of Labels per Sheet

NA

Number of Labels per Row

NA

Print-On Area Height (In.)

NA

Print-On Area Height (mm)

NA

Print-On Area Width (In.)

NA

Print-On Area Width (mm)

NA

Overall Length (In.)

2.25

Overall Length (mm)

57.2

Thickness (mil)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Length (mm)

57.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498333781

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.0785

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

0.3925

Resources

Technical References

US English

Part Drawings

S100X225T1D Self-Laminating Dot Matrix Labels

US English

Related Products