S100X225T1T

Label

The thermal transfer self-laminating adhesive label is made of polyvinylidene and is supplied on a roll with 4 labels per row. The label has a white colored print-on area 0 .75" (19.1 mm) high for Category 6 FTP, Category 6a (10 Gig) UTP, Category 6a (10 Gig) FTP, 8 - 4 AWG wires, and a clear overlaminate. It is 1.0" wide and 2.25" long (25.4 x 57.2 mm) with a 3.0" (76.2 mm) core. It comes in packages of 1500.

Specifications

Material

Polyvinylidene

Length (mm)

57.2

Maximum Wire Outside Diameter (In.)

0.48

Maximum Wire Outside Diameter (mm)

12.1

Minimum Wire Outside Diameter (In.)

0.24

Minimum Wire Outside Diameter (mm)

6.1

Number of Labels

NA

Color

White

Number of Labels per Sheet

NA

Maximum Wire Size (AWG)

Cat. 6 FTP / Cat. 6a (10 Gig) UTP / Cat. 6a (10 Gig) FTP / 8 - 4 AWG

Print-On Area Height (In.)

0.75

Print-On Area Height (mm)

19.1

Print-On Area Width (In.)

NA

Print-On Area Width (mm)

NA

Overall Length (In.)

2.25

Overall Length (mm)

57.2

Overall Width (In.)

1

Overall Width (mm)

25.4

Thickness (mil)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,500

Packaging Details

UPC

07498333648

Std. Pkg. Qty.

1500

Std. Pkg. Volume (cf)

0.3974

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

GMTD1 - Polyvinylidene Technical Data Sheet

US English

Part Drawings

S100X***T1T PVDF Self-Laminating Labels

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Related Products