S100X225VETY

Label

The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 4 labels per row. The label has a gray colored print-on area .075" (19.1 mm) high for Category 6 FTP, Category 6a (10 Gig) UTP, Category 6e (10 Gig) FTP, 8 - 4 AWG wires, and a clear overlaminate. It is 1.0" wide and 2.25" long (25.4 x 57.2 mm) with a 3.0" (76.2 mm) core. It comes in packages of 5000.

Specifications

Material

Vinyl

Length (mm)

57.2

Maximum Wire Outside Diameter (In.)

0.48

Maximum Wire Outside Diameter (mm)

12.1

Minimum Wire Outside Diameter (In.)

0.24

Minimum Wire Outside Diameter (mm)

6.1

Number of Labels

NA

Color

Gray

Number of Labels per Sheet

NA

Maximum Wire Size (AWG)

Cat. 6 FTP / Cat. 6a (10 Gig) UTP / Cat. 6e (10 Gig) FTP / 8 - 4 AWG

Print-On Area Height (In.)

0.75

Print-On Area Height (mm)

19.1

Print-On Area Width (In.)

NA

Print-On Area Width (mm)

NA

Overall Length (In.)

2.25

Overall Length (mm)

57.2

Overall Width (In.)

1

Overall Width (mm)

25.4

Thickness (mil)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498368066

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.7051

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Self-Laminating Translucent Vinyl Film: GMV17

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products