globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The thermal transfer self-laminating adhesive label is made of vinyl. The label has a white colored print-on area 1.0" (25.4 mm) high for 6 - 2 AWG wires and a clear overlaminate. It is 1.0" wide and 2.5" long (25.4 x 63.5 mm) with a 1.0" (25.4 mm) core. It comes in packages of 1500.

Specifications

Note For use with TDP printers.
Product Type Self-Laminating Label
Color White
Material Vinyl
Printer Type Thermal Transfer
Standards Met RoHS Compliant, UL969 recognized, File # MH14979; cUL recognized, C22.2 No. 0.15-01, File # MH14979
Compatible Wire Gauge (AWG) 6 – 2
Maximum Cable Diameter (In.) 0.48
Maximum Cable Diameter (mm) 12.2
Minimum Cable Diameter (In.) 0.32
Minimum Cable Diameter (mm) 8.1
Maximum Operating Temperature (°C) 66
Maximum Operating Temperature (°F) 150
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Number of Labels 1.5
Overall Length (In.) 2.5
Overall Length (mm) 63.5
Overall Width (In.) 1
Overall Width (mm) 25.4
Print-On Area Height (In.) 1
Print-On Area Height (mm) 25.4
Label Application Cable & Wire Marking

Packaging Detail

UPC 07498309031
Std. Pkg. Qty. 1500
Std. Pkg. Volume (cf) 1.7282
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}