S100X387T1D

Label

The dot matrix self-laminating adhesive label is made of polyvinylidene is supplied on fan-fold sheets with 8 labels per row. The label has a white colored print-on area 1.0" (25.4 mm) high for cables or wires and a clear overlaminate. It is 1.0" wide and 3.87" long (25.4 x 98.3 mm). It comes in packages of 1000.

Specifications

Length (In.)

3.87

Length (mm)

98.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498333784

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0411

Std. Ctn. Qty.

4000

Std. Ctn. Volume (cf)

0.1644

Resources

Technical References

US English

Part Drawings

PVDF & Tedlar Self-Laminating Dot Matrix Printable Label

US English

Related Products