The laser self-laminating adhesive label is made of polyolefin is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 7 labels per row and 14 labels per sheet. The label has a white colored print-on area 1.0" (25.4 mm) high for 2-1 AWG wires and a clear overlaminate. It is 1.0" wide and 4.0" long (25.4 x 101.6 mm). These labels come in packages of 1000.
Product Type | Self-Laminating Label |
Color | White |
Material | Polyolefin |
Printer Type | Laser |
Sheet Size | Letter |
Standards Met | RoHS Compliant, UL Recognized: UL969, File # MH 14979 |
Sub Brand | Pan-Code® |
Compatible Wire Gauge (AWG) | 2 – 1 |
Maximum Cable Diameter (In.) | 0.95 |
Maximum Cable Diameter (mm) | 24.1 |
Minimum Cable Diameter (In.) | 0.32 |
Minimum Cable Diameter (mm) | 8.1 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -17 |
Minimum Operating Temperature (°F) | 0 |
Number of Labels | 1000 |
Overall Length (In.) | 4 |
Overall Length (mm) | 101.6 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Print-On Area Height (In.) | 1 |
Print-On Area Height (mm) | 25.4 |
Label Application | Cable & Wire Marking |
Label Property | Halogen Free |
UPC | 07498361665 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1485 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.7427 |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Technical Data Sheet for FAL Material | English |