S100X400T1T

Label

The thermal transfer self-laminating adhesive label is made of polyvinylidene and has 4 labels per row. The label has a white colored print-on area 1.0" (25.4 mm) high for 2 - 1 AWG wires and a clear overlaminate. It is 1.0" wide and 4.0" long (25.4 x 101.6 mm) with with a 3.0" (76.2 mm) core. It comes in packages of 2500.

Specifications

Material

Polyvinylidene

Width (In.)

1.00

Width (mm)

25.4

Length (In.)

4.00

Length (mm)

101.6

Print-On Area Height (In.)

1.00

Print-On Area Height (mm)

25.4

Color

White

Max. Wire O.D. (In.)

0.95

Max. Wire O.D. (mm)

24.3

Min. Cable O.D. (In.)

0.32

Min. Cable O.D. (mm)

8.1

Wire Range

2 - 1 AWG

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,500

Packaging Details

UPC

07498333731

Std. Pkg. Qty.

2500

Std. Pkg. Volume (cf)

1.3140

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Part Drawings

Self Laminating Thermal Transfer Printable Labels

US English

Technical References

GMTD1 - Polyvinylidene Technical Data Sheet

US English

Related Products