S100X650T1D

Label

The dot matrix self-laminating adhesive label is made of polyvinylidene is supplied on fan-fold sheets with 7 labels per row. The label has a white colored print-on area 1.5" (38.1 mm) high for cables or wires and a clear overlaminate. It is 1.0" wide and 6.5" long (25.4 x 165.1 mm). It comes in packages of 1000.

Specifications

Length (In.)

6.5

Length (mm)

165.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498333789

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0779

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

0.1558

Resources

Part Drawings

S100X650T1D Self-Laminating Dot Matrix Labels

US English

Technical References

US English

Related Products