S100X650VADY

Label

The dot matrix self-laminating adhesive label is made of vinyl is supplied on fan-fold sheets with 7 labels per row. The label has a white colored print-on area 1.5" (38.1 mm) high for cables or wires and a clear overlaminate. It is 1.0" wide and 6.5" long (25.4 x 165.1 mm). It comes in packages of 1000.

Specifications

Minimum Wire Outside Diameter (In.)

0.48

Minimum Wire Outside Diameter (mm)

12.1

Overall Length (In.)

6.5

Overall Length (mm)

165.1

Minimum Cable Diameter (mm)

12.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498343975

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0772

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

0.1544

Resources

Technical References

US English

Part Drawings

US English

Related Products