The laser/ink jet self-laminating label is made of polyester is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 5 labels per row and 14 labels per sheet. The label has a yellow colored print-on area 1.0" (25.4 mm) high for 2-1 AWG wires and a clear overlaminate. It is 1.5" wide and 4.0" long (38.1 x 101.6 mm). These labels come in packages of 1000.
Product Type | Self-Laminating Label |
Color | Yellow |
Material | Polyester |
Printer Type | Laser/Inkjet |
Sheet Size | Letter |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Compatible Wire Gauge (AWG) | 2 – 1 |
Maximum Cable Diameter (In.) | 0.95 |
Maximum Cable Diameter (mm) | 24.1 |
Minimum Cable Diameter (In.) | 0.32 |
Minimum Cable Diameter (mm) | 8.1 |
Maximum Operating Temperature (°C) | 107 |
Maximum Operating Temperature (°F) | 225 |
Minimum Operating Temperature (°C) | -54 |
Minimum Operating Temperature (°F) | -65 |
Number of Labels | 1000 |
Overall Length (In.) | 4 |
Overall Length (mm) | 101.6 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Print-On Area Height (In.) | 1 |
Print-On Area Height (mm) | 25.4 |
Label Application | Cable & Wire Marking |
Label Property | Approved for Air Handling Spaces, Halogen Free |
UPC | 07498309828 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0924 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.4619 |
Catalog Cut Sheets | Catalog Cut Sheets - S050X075YAJ Product Page | English | |
Catalog Cut Sheets | Catalog Cut Sheets - SO5OXO75YAJ Product Page | English | |
Data Sheets | Laser/Inkjet Printable Polyester Film Technical Data Sheet GMY6 | English | |
Part Drawings | Optimum Self-Laminating S150X400YAJ and S150X400YIJ Laser Inkjet Printable Labels Part Drawing C10581 | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English |