S200X150T1D

Label

The dot matrix self-laminating adhesive label is made of polyvinylidene is supplied on fan-fold sheets 4 labels per row. The label has a white colored print-on area 1.0" (25.4 mm) high for cables or wires and a clear overlaminate. It is 2.0" wide and 1.5" long (50.8 x 38.1 mm). It comes in packages of 5000.

Specifications

Length (In.)

1.50

Length (mm)

38.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498333796

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.1644

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

US English

Part Drawings

PVDF & Tedlar Self-Laminating Dot Matrix Printable Label

US English

Related Products