S200X150YAJ

Label

The laser/ink jet self-laminating label is made of polyester is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 4 labels per row and 24 labels per sheet. The label has a white colored print-on area 0.75" (19.1 mm) high for Category 5e, 6m, and 6A UTP cables, Category 5e FTP cables, and a clear overlaminate. It is 2.0" wide and 1.5" long (50.8 x 38.1 mm). These labels come in packages of 1000.

Specifications

NCG Print Part Description

White print-on area, polyester lable for Cat. 5e/Cat. 6/Cat. 6A UTP/Cat. 5e FTP cable.

Color

White

Material

Polyester

Length (mm)

38.1

Width (In.)

2.00

Width (mm)

50.8

Print-On Area Height (In.)

0.50

Print-On Area Height (mm)

12.7

Max. Wire O.D. (In.)

0.32

Max. Wire O.D. (mm)

8.1

Min. Cable O.D. (In.)

0.16

Min. Cable O.D. (mm)

4.1

Legend

Without imprint

Printer

Laser/Inkjet

Wire Range

Cat. 5e UTP / Cat. 6 UTP / Cat. 6e UTP / Cat. 5e FTP / 10 - 6 AWG

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498308852

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1497

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.7483

Resources

Line Cards

Laser/Ink Jet Labels

US English

Catalog Cut Sheets

S050X075YAJ Product Page

US English

Catalog Cut Sheets

SO5OXO75YAJ Product Page

US English

Catalog Cut Sheets

Labelmakers Catalog

US English

Technical References

Laser/Inkjet Self-Laminating Label: IDTR055--WW-ENG

US English

Part Drawings

S200X150 YAJ Self-Laminating Label

US English

Related Products