S200X400T1T

Label

The thermal transfer self-laminating adhesive label is made of polyvinylidene and is supplied on a roll with 2 labels per row. The label has a white colored print-on area 1.0" (25.4 mm) high for 2 -1 AWG wires and a clear overlaminate. It is 2.0" wide and 4.0" long (50.8 x 101.6 mm) with a 3.0" (76.2 mm) core. It comes in packages of 500.

Specifications

Material

Polyvinylidene

Length (mm)

101.6

Maximum Wire Outside Diameter (In.)

0.95

Maximum Wire Outside Diameter (mm)

24.3

Minimum Wire Outside Diameter (In.)

0.32

Minimum Wire Outside Diameter (mm)

8.1

Color

White

Maximum Wire Size (AWG)

2 - 1 AWG

Print-On Area Height (In.)

1

Print-On Area Height (mm)

25.4

Overall Length (In.)

4

Overall Length (mm)

101.6

Overall Width (In.)

2

Overall Width (mm)

50.8

Minimum Cable Diameter (mm)

8.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498333734

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.3901

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Part Drawings

Self Laminating Thermal Transfer Printable Labels

US English

Related Products