S200X400TAT-A

Label

The thermal transfer self-laminating adhesive label is made of self-extinguishing polyvinylfluoride and is supplied on a roll with 2 labels per row. The label has a white colored print-on area 1.00" (25.4 mm) high for 2 - 1 AWG wires, and a clear overlaminate. It is 2.00" wide and 4.00" long (50.75 x 101.62 mm) with a 3.0" (76.2 mm) core. It comes in packages of 500.

Specifications

Product Type

Label

ETIM Number

EC001530

Keywords

Cable coding system, core identification, label

UNSPSC

55121606

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Brand Name

Panduit

Catalog Item

Yes

Product Category

COMPUTER PRINTABLES

Sub Brand

Pan-Code

Packaging Details

UPC

61305631168

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.3901

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Self-Laminating Clear Polyvinylfluoride Film

US English

Part Drawings

Self Laminating Thermal Transfer Printable Labels

US English

Related Products