S200X400VADY

Label

The dot matrix self-laminating adhesive label is made of vinyl is supplied on fan-fold sheets with 4 labels per row. The label has a white colored print-on area 1.0" (25.4 mm) high for cables or wires and a clear overlaminate. It is 2.0" wide and 4.0" long (50.8 x 101.6 mm). It comes in packages of 1000.

Specifications

Minimum Wire Outside Diameter (In.)

0.32

Minimum Wire Outside Diameter (mm)

8.1

Overall Length (In.)

4

Overall Length (mm)

101.6

Minimum Cable Diameter (mm)

8.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498343988

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0974

Std. Ctn. Qty.

4000

Std. Ctn. Volume (cf)

0.3896

Resources

Technical References

US English

Part Drawings

US English

Related Products