The T038X000FJT Continuous Printable Labeling Tape is ideal for terminal block marking and general identification. A resin ribbon is recommended. For use with Panduit TDP printers. Thermal Transfer, Continuous Tape, Polyolefin, .38" W x 100' L, White, 3 inch core
Note | For use in TDP printers. |
Product Type | Continuous Tape Label |
Color | White |
Material | Polyolefin |
Printer Type | Thermal Transfer |
Standards Met | UL969, cUL C22.2, RoHS Compliant |
Maximum Operating Temperature (°C) | 82 |
Maximum Operating Temperature (°F) | 180 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Overall Thickness (mm) | 0.1 |
Overall Width (In.) | 0.38 |
Overall Width (mm) | 9.7 |
Label Application | Terminal Block Labeling |
UPC | 07498342829 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3474 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Thermal Transfer Printable Polyolefin Film Technical Data Sheet GMPO4 | English | |
Part Drawings | Part Drawing - PDF - C10276 | English | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English |