Super-Tack continuous tape, polyester, black, 3/8 inch wide x 100 feet long.
Product Type | Printable Labeling Tape |
Color | Black |
Material | Polyester |
Printer Type | Thermal Transfer |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Overall Thickness (In.) | 0 |
Overall Thickness (mm) | 0 |
Overall Width (In.) | 0.38 |
Overall Width (mm) | 9.6 |
UPC | 07498377508 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0960 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.3840 |