T038X000YP1

Printable Labeling Tape

Super-Tack continuous tape, polyester, white, 3/8 inch wide x 100 feet long.

Specifications

Material

Polyester

Color

White

Overall Width (In.)

0.38

Overall Width (mm)

9.7

Overall Length (ft.)

100

Overall Length (m)

30.5

Length (ft.)

100.0

Smallest Saleable Quantity

0

Smallest Saleable Volume (cf)

0.0000000000

Smallest Saleable Weight (lb)

000000.00000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498352202

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0169

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.0676

Resources

Technical References

Super-Tack Polyester Technical Data Sheet

US English

Part Drawings

Super-Tack Polyester Continuous Tape Part Drawing

US English

Related Products