Super-Tack continuous tape, polyester, white, 1 inch wide x 100 feet long.
Note | For use with TDP printers |
Product Type | Continuous Tape Label |
Color | White |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Printer Type | Thermal Transfer |
Standards Met | UL969, cUL C22.2, Meets DIN 40050-9, IP69K, RoHS Compliant |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Overall Thickness (mm) | 0.1 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Label Application | Safety & Facility Identification |
Label Property | Aggressive Adhesive, Washdown Resistant |
UPC | 07498364845 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1049 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.4196 |
Data Sheets | High Tack Thermal Transfer Printable Polyester Film Technical Data Sheet GMY4-HT | English | |
Part Drawings | T***X000Y*1 Super-Tack Polyester Tapes Part Drawing C10990 | English | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English |