T100X000YU1

Printable Labeling Tape

Super-Tack continuous tape, Orange, 1.00 inches wide x 100.0 feet long

Specifications

Material

Polyester

Color

Orange

Overall Width (In.)

1

Overall Width (mm)

25.4

Overall Length (ft.)

100

Overall Length (m)

30.5

Product Type

Printable Labeling Tape

Keywords

Labeling tape, Label, tape, tape cassette

Length (ft.)

100

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Code

Packaging Details

UPC

07498387950

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0169

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.0676

Resources

Part Drawings

T***X000Y*1 Super-Tack Polyester Tapes

US English

Related Products