globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The T100X000YW1 Continuous Printable Labeling Tape is ideal for safety signage and identification. A resin ribbon is recommended. Use with Easy-Mark Plus Labeling Software and TDP printers. Polyester. 1" x 100' (25.4 mm x 30.5 m). Color Red. 1 roll per package

Specifications

Note For use in TDP printers
Product Type Continuous Tape Label
Color Red
Material Polyester
Finish/Coating Adhesive-Coated
Printer Type Thermal Transfer
Standards Met UL969, cUL C22.2, Meets DIN 40050-9, IP69K, RoHS Compliant
Maximum Operating Temperature (°C) 150
Maximum Operating Temperature (°F) 302
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Overall Length (ft.) 100
Overall Length (m) 30.5
Overall Thickness (In.) 0
Overall Thickness (mm) 0.1
Overall Width (In.) 1
Overall Width (mm) 25.4
Label Application Safety & Facility Identification
Label Property Aggressive Adhesive, Washdown Resistant

Packaging Detail

UPC 07498307876
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0169
Std. Ctn. Qty. 4
Std. Ctn. Volume (cf) 0.0676

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}