Clear, non-printable polyester tape.
Product Type | Overlaminate Label |
Color | Clear |
Material | Polyester |
Printer Type | Non-Printable |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Overall Thickness (In.) | 0 |
Overall Thickness (mm) | 0.1 |
Overall Width (In.) | 2.25 |
Overall Width (mm) | 57.2 |
Label Application | Safety & Facility Identification |
Label Property | Halogen Free |
UPC | 07498345645 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1013 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.4054 |
Part Drawings | Thermal Transfer Continuous Tapes Part Drawing C10274 | English | |
Technical References | Thermal Transfer Printable Clear Polyester Film Technical References GMY4-C | English |