T400X000YP1

Printable Labeling Tape

Super-Tack continuous tape, polyester, white, 4 inches wide x 100 feet long.

Specifications

Material

Polyester

Color

White

Overall Width (In.)

4

Overall Width (mm)

101.6

Overall Length (ft.)

100

Overall Length (m)

30.5

Product Type

Printable Labeling Tape

Length (ft.)

100

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Code

Packaging Details

UPC

07498364850

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1049

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.4196

Resources

Part Drawings

T***X000Y*1 Super-Tack Polyester Tapes

US English

Technical References

Super-Tack Polyester Technical Data Sheet

US English

Related Products