White, non-adhesive polyester labels, 132 per sheet, 2-port labels.
Product Type | Network System Label |
Color | White |
Material | Polyester |
Finish/Coating | Non-Adhesive |
Printer Type | Laser/Inkjet |
For Use With | Ultimate ID Faceplates, Patch Panels, Marker Ties, Modular Furniture Faceplate, and Surface Mount Boxes |
Standards Met | Support TIA/EIA-606-A standard labeling requirements, Complies with TIA-606-B labeling standard |
Sub Brand | Ultimate ID® |
Overall Height (In.) | 0.24 |
Overall Height (mm) | 6.1 |
Overall Width (In.) | 1.32 |
Overall Width (mm) | 33.5 |
UPC | 07498386837 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0025 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0249 |
Specification Sheets | Mini-Com® Ultimate ID® Executive Faceplates | English | |
Specification Sheets | Mini-Com® Ultimate ID® Stainless Steel Faceplates | English |