White, non-adhesive polyester labels, 66 per sheet, 4-port labels.
Note | For use with laser and ink jet printers |
Product Type | Component Label |
Color | White |
Material | Polyester |
Finish/Coating | Non-Adhesive |
Printer Type | Laser/Inkjet |
For Use With | Ultimate ID Faceplates, Patch Panels, Marker Ties, Modular Furniture Faceplate, and Surface Mount Boxes |
Standards Met | Compliance with TIA/EIA-606-C labeling standard |
Sub Brand | Ultimate ID® |
Overall Height (In.) | 0.24 |
Overall Height (mm) | 6 |
Overall Width (In.) | 2.59 |
Overall Width (mm) | 65.8 |
Label Application | Network Component Labeling |
UPC | 07498386839 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0167 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1666 |
Specification Sheets | Mini-Com® Ultimate ID® Executive Faceplates | English | |
Specification Sheets | Mini-Com® Ultimate ID® Stainless Steel Faceplates | English | |
Part Drawings | Part Drawing - PDF - C10484 | English | |
Part Drawings | Part Drawing - PDF - UILJ4 | English | |
Part Drawings | Part Drawing - PDF - UILJ4EI | English |