White, non-adhesive polyester labels, combination sheet with forty 1-port, sixty 2-port, three 3-port and twenty-four 4-port labels.
Product Type | Network System Label |
Color | Electric Ivory |
Material | Polyester |
Finish/Coating | Non-Adhesive |
Printer Type | Laser/Inkjet |
For Use With | Ultimate ID Faceplates, Patch Panels, Marker Ties, Modular Furniture Faceplate, and Surface Mount Boxes |
Standards Met | Support TIA/EIA-606-A standard labeling requirements, Complies with TIA-606-B labeling standard |
Sub Brand | Ultimate ID® |
Overall Height (In.) | 0.24 |
Overall Height (mm) | 6.1 |
Overall Width (In.) | 0 |
Overall Width (mm) | 0 |
UPC | 07498386840 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0260 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.2605 |
Specification Sheets | Mini-Com® Ultimate ID® Executive Faceplates | English | |
Specification Sheets | Mini-Com® Ultimate ID® Stainless Steel Faceplates | English | |
Part Drawings | Part Drawing - PDF - UILJCOMBO | English |